Within the STDRIVE line-up, ST offers multiple drivers suitable for driving low- or high-side MOSFETs or IGBTs.

STDRIVE multiple drivers are available in half-bridge or multiple low-side configurations and can be used in a range of switched-mode power converter applications, such as like power supplies and motor drives, and provide diagnostic and protection features to help enhance system reliability and robustness.

Get Started Resources Support & Community


×