Within the STDRIVE line-up, ST offers single drivers suitable for driving a low-side or high-side – when used with an external level shifting circuit – MOSFET or IGBT.

STDRIVE single drivers can be used in a range of switched-mode power converters applications such as power supplies, lighting and motor drives.

They offer large flexibility as many parameters can be easily set to best accommodate power switch and system requirements. In addition, they also provide extensive diagnostic and protection features to help enhance system reliability and robustness.

Get Started Tools & Software Resources Support & Community


×