64-Kbit Dynamic NFC/RFID tag with password protection

The M24LR64-R device is a Dynamic NFC/RFID tag IC with a dual-interface, electrically erasable programmable memory (EEPROM). It features an I2C interface and can be operated from a VCCpower supply. It is also a contactless memory powered by the received carrier electromagnetic wave. The M24LR64-R is organized as 8192 × 8 bits in the I2C mode and as 2048 × 32 bits in the ISO 15693 and ISO 18000-3 mode 1 RF mode.

Key Features

  • I2 C interface
    • Two-wire I2 C serial interface supports 400 kHz protocol
    • Single supply voltage:
      • 1.8 V to 5.5 V
    • Byte and Page Write (up to 4 bytes)
    • Random and Sequential Read modes
    • Self-timed programming cycle
    • Automatic address incrementing
    • Enhanced ESD/latch-up protection
  • Contactless interface
    • ISO 15693 and ISO 18000-3 mode 1 compatible
    • 13.56 MHz ± 7 kHz carrier frequency
    • To tag:
      • 10% or 100% ASK modulation using 1/4 (26 kbit/s) or 1/256 (1.6 kbit/s) pulse position coding
    • From tag:
      • load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 kbit/s) or high (26 kbit/s) data rate mode.
      • Supports the 53 kbit/s data rate with Fast commands
    • Internal tuning capacitance:
      • 27.5 pF
    • 64-bit unique identifier (UID)
    • Read Block & Write (32-bit Blocks)
  • Memory
    • 64-Kbit EEPROM organized into:
      • 8192 bytes in I2C mode
      • 2048 blocks of 32 bits in RF mode
    • Write time:
      • I2C: 5 ms (Max.)
      • RF: 5.75 ms including the internal Verify time
    • More than 1 Million write cycles
    • Multiple password protection in RF mode
    • Single password protection in I2 C mode
    • More than 40-year data retention
    • Package:
      • ECOPACK2®(RoHS compliant and Halogen-free)

Circuit Diagram

circuit_diagram_15170_thumbnail.png

Design

Technical Documentation

Product Specifications
Description Version Size
DS5971 DS5971: Dynamic NFC/RFID tag IC with 64-Kbit EEPROM with I²C bus and ISO 15693 RF interface 16.1 3 MB
Application Notes
Description Version Size
AN3375 AN3375: CR95HF library for ISO15693 and Dual Interface EEPROM products 1.2 689 KB
AN3171 AN3171: Comparing the M24C64-R, M24C64-F and M24C64-W devices to the M24LR64-R dual interface EEPROM 1.2 135 KB
AN4054 AN4054: Comparison of RF addressing modes of low-density and high-density ISO/IEC 15693 devices 4.0 273 KB
AN3163 AN3163: Configuring your ISO 15693 reader to support the M24LRxx-R and M24LRxxE-R devices 2.1 226 KB
AN3002 AN3002: Description of the M24LRxx-R and M24LRxxE-R dual interface memory’s password protection mechanism 2.1 318 KB
AN4430 AN4430: Designing an NFC Android Application for M24SR and M24LR devices 1.0 865 KB
AN4430 AN4430: Designing an NFC Android Application for M24SR and M24LR devices 1.1 864 KB
AN3355 AN3355: Designing an application board compatible with either standard M24LRxx-R or energy-harvesting M24LRxxE-R devices 2.2 97 KB
AN3224 AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders 2.2 421 KB
AN3209 AN3209: Developing your M24LR64-R datalogger application for temperature acquisition 2.1 822 KB
AN2972 AN2972: How to design an antenna for dynamic NFC tags 7.0 2 MB
AN3057 AN3057: How to manage simultaneous I²C and RF data transfers with the M24LR64-R device 5.0 572 KB
AN3249 AN3249: M24LR series internal capacitance considerations for antenna tuning 2.1 211 KB
AN3250 AN3250: M24LR64-R Multi-bank reference design description and settings 1.3 590 KB
AN4421 AN4421: Migrating from M24LR to M24SR series 1.0 167 KB
AN3408 AN3408: Using LRIxx, LRISxx, M24LRxx-R and M24LRxxE-R products as NFC vicinity tags 4.1 962 KB
AN3178 AN3178: Using a surface-mount inductor as an M24LRxx antenna 2.3 305 KB
AN3985 AN3985: Using the CR95HF library with STM8L microcontrollers 2.2 1 MB
AN4409 AN4409: Using the same antenna for M24LRXXE-R and M24SRXX-Y Dual Interface EEPROM families 1.1 202 KB
AN1471 AN1471: What happens to the M24xxx I²C EEPROM if the I²C bus communication is stopped? 4.3 73 KB
User Manuals
Description Version Size
UM0853 UM0853: M24LRxx application software user guide 3.1 1 MB
UM1569 UM1569: STEVAL-IHP004V1: SmartplugW demonstration board 1.0 1 MB
UM0925 UM0925: Using the M24LR64-R datalogger reference design 2.4 847 KB

Presentations & Training Material

Presentations
Description Version Size
M24LR series overview 2.0 1 MB

Publications and Collaterals

Flyers
Description Version Size
FLM24LR640216 1.0 1 MB
Brochures
Description Version Size
Products and solutions for solar energy 1.0 1 MB
Semiconductor solutions for healthcare applications 1.0 665 KB
Smart grid distribution and smart meters - Energy-efficient solutions 2.0 1 MB

Tools and Software

Ecosystems
Embedded Software
Evaluation Tools
STM32 Open Development Environment
MCUs Embedded Software
ST25 - NFC / RFID Software
Product Evaluation Tools
Get Started Support & Community
Related Products




Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
M24LR64-RMN6T/2 SO8 Tape And Reel NRND 0.72 1000 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
M24LR64-RDW6T/2 TSSOP8 Tape And Reel NRND 0.72 1000 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
M24LR64-RMB6T/2 UFDFPN 8 2x3x0.6 Tape And Reel NRND 0.8 1000 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M24LR64-RMN6T/2 NRNDSO8IndustrialEcopack2
M24LR64-RDW6T/2 NRNDTSSOP8IndustrialEcopack2
M24LR64-RMB6T/2 NRNDUFDFPN 8 2x3x0.6IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×