ISO14443-B Tag IC with 2 binary counters and anti-collision and with 2048-bit

The SRI2K is a contactless memory, powered by an externally transmitted radio wave. It contains a 2048-bit user EEPROM. The memory is organized as 64 blocks of 32 bits. The SRI2K is accessed via the 13.56 MHz carrier. Incoming data are demodulated and decoded from the received amplitude shift keying (ASK) modulation signal and outgoing data are generated by load variation using bit phase shift keying (BPSK) coding of a 847 kHz subcarrier. The received ASK wave is 10% modulated. The data transfer rate between the SRI2K and the reader is 106 kbit/s in both reception and emission modes.

The SRI2K follows the ISO 14443 part 2 type B recommendation for the radio-frequency power and signal interface.

Key Features

  • ISO 14443-2 Type B air interface compliant
  • ISO 14443-3 Type B frame format compliant
  • 13.56 MHz carrier frequency
  • 847 kHz subcarrier frequency
  • 106 Kbit/second data transfer
  • 8 bit Chip_ID based anticollision system
  • 2 count-down binary counters with automated antitearing protection
  • 64-bit Unique Identifier
  • 2048-bit EEPROM with Write Protect feature
  • Read_block and Write_block (32 bits)
  • Internal tuning capacitor
  • 1million erase/write cycles
  • 40-year data retention
  • Self-timed programming cycle
  • 5 ms typical programming time

Design

Technical Documentation

Product Specifications
Description Version Size
DS6303 DS6303: 13.56 MHz short-range contactless memory chip with 2048-bit EEPROM and anticollision functions 3.1 810 KB
Technical Notes & Articles
Description Version Size
TA0347 TA0347: Key features and benefits of STMicroelectronics short-range contactless memory ICs 2.1 100 KB
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SRI2K-SBN18/1GE Ni/Au Wafer Not Applicable -20 85 NRND 0.13 1000 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SRI2K-SBN18/1GE NRNDNi/Au WaferIndustrialN/A
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×