EnFilm™ - rechargeable solid state lithium thin film battery

The EFL700A39 is a thin film rechargeable lithium battery. The battery has a LiCoO2cathode, LiPON ceramic electrolyte and a lithium anode.

Key Features

  • All solid-state
  • Ultra thin
  • Fast recharge
  • Low capacity loss
  • Long cycle life
  • RoHS compliant
  • UL file number: MH47669
  • Complies with the following standards
    • IEC 62133
    • UN Manual of Tests and Criteria, Part III, subsection 38.3
    • ISO7816 / IEC10373 (mechanical / flexibility smartcard standards)

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6795 DS6795: EnFilm™ - rechargeable solid state lithium thin film battery 5.0 218 KB
Application Notes
Description Version Size
AN4046 AN4046: EnFilm™ micro battery EFL700A39 recommendations for manual assembly on PCB 1.0 902 KB
AN4351 AN4351: EnFilm™ micro battery EFL700A39 automatic or semi-automatic mounting on PCB 1.0 214 KB
AN4085 AN4085: EnFilm™ micro-battery EFL700A39 user guide 2.0 787 KB
User Manuals
Description Version Size
UM1806 UM1806: EFL700A39 evaluation board kits and design-in board user guide 4.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
EnFilm™: the Energy of Things 1.0 1 MB

Publications and Collaterals

Flyers
Description Version Size
EnFilm™ rechargeable solid state thin film battery 1.0 351 KB
Brochures
Description Version Size
Brochure Power management guide 05.2016 3 MB

Tools and Software

Evaluation Tools
Product Evaluation Tools
Support & Community
Featured Products



Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
EFL700A39 MICA.254.254.21-2L Tray -20 60 Active 30 5 NEC 3A991J2 FRANCE MORE INFO DISTRIBUTOR AVAILABILITY
EFL700A39-RL MICA.254.254.21-2L Tape And Reel -20 60 Active 30 5 NEC 3A991J2 FRANCE MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EFL700A39 ActiveMICA.254.254.21-2LIndustrialEcopack1 0 0
EFL700A39-RL ActiveMICA.254.254.21-2LIndustrialEcopack1 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×