Precision micropower shunt voltage reference

The LM4041 is a micropower shunt voltage reference, providing a stable 1.225 V output voltage, with an initial accuracy of 0.1% @ 25 °C and a low temperature coefficient. Available in SOT323-5L and SOT23-3L surface mount packages, it can be designed in applications where space saving is a critical issue. The low operating current is a key advantage for power restricted designs. In addition, the LM4041 is very stable and can be used in a broad range of application conditions.

Key Features

  • Fixed 1.225 V typical output voltage
  • Ultra low operating current: 40 μA at 25 °C
  • High precision: +/- 0.1% @ 25 °C (0.2%, 0.5% and 1% versions are also available)
  • Stable when used with capacitive loads
  • Industrial (- 40 to+ 85 °C) and Extended (- 40 to +125 °C) temperature range versions available
  • 100 ppm/°C maximum temperature coefficient
  • Available in SOT23-3L and SOT323-5L packages

Design

Technical Documentation

Product Specifications
Description Version Size
DS7216 DS7216: Precision micropower shunt voltage reference 4.0 641 KB
Support & Community



Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
LM4041DICT-1.2 SOT323-5L Tape And Reel Active 0.3 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041DILT-1.2 SOT23 Tape And Reel Active 0.3 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041BELT-1.2 SOT23 Tape And Reel Active 0.36 1000 NEC EAR99 MALAYSIA MORE INFO
LM4041BECT-1.2 SOT323-5L Tape And Reel Active 0.36 1000 NEC EAR99 MALAYSIA MORE INFO
LM4041AELT-1.2 SOT23 Tape And Reel Active 0.384 1000 NEC EAR99 MALAYSIA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
LM4041AICT-1.2 SOT323-5L Tape And Reel Active 0.372 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041CILT-1.2 SOT23 Tape And Reel Active 0.324 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041CELT-1.2 SOT23 Tape And Reel Active 0.336 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041BICT-1.2 SOT323-5L Tape And Reel Active 0.348 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041DELT-1.2 SOT23 Tape And Reel Active 0.312 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041AILT-1.2 SOT23 Tape And Reel Active 0.372 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041DECT-1.2 SOT323-5L Tape And Reel Active 0.312 1000 NEC EAR99 MALAYSIA MORE INFO
LM4041CICT-1.2 SOT323-5L Tape And Reel Active 0.324 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041BILT-1.2 SOT23 Tape And Reel Active 0.348 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
LM4041CECT-1.2 SOT323-5L Tape And Reel Active 0.336 1000 NEC EAR99 MALAYSIA MORE INFO
LM4041AECT-1.2 SOT323-5L Tape And Reel Active 0.384 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LM4041DICT-1.2 ActiveSOT323-5LIndustrialEcopack2
LM4041DILT-1.2 ActiveSOT23IndustrialEcopack2
LM4041BELT-1.2 ActiveSOT23IndustrialEcopack2 0 0
LM4041BECT-1.2 ActiveSOT323-5LIndustrialEcopack2
LM4041AELT-1.2 ActiveSOT23IndustrialEcopack2 0 0
LM4041AICT-1.2 ActiveSOT323-5LIndustrialEcopack2
LM4041CILT-1.2 ActiveSOT23IndustrialEcopack2
LM4041CELT-1.2 ActiveSOT23IndustrialEcopack2
LM4041BICT-1.2 ActiveSOT323-5LIndustrialEcopack2
LM4041DELT-1.2 ActiveSOT23IndustrialEcopack2
LM4041AILT-1.2 ActiveSOT23IndustrialEcopack2
LM4041DECT-1.2 ActiveSOT323-5LIndustrialEcopack2
LM4041CICT-1.2 ActiveSOT323-5LIndustrialEcopack2
LM4041BILT-1.2 ActiveSOT23IndustrialEcopack2
LM4041CECT-1.2 ActiveSOT323-5LIndustrialEcopack2
LM4041AECT-1.2 ActiveSOT323-5LIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×