ST’s portfolio of precision shunt voltage references include:

  • High-power references, with a maximum cathode current of 100 mA
  • Adjustable output voltage from 0.6 to 36 V
  • Micropower references, dedicated to portable applications, with a minimum cathode current as low as 40 µA and precision as good as 0.1%

These perform functionally in a similar way to Zener diodes but have better specifications.

Resources Support & Community