ACEPACK 2 converter inverter brake, 650 V, 50 A trench gate field-stop IGBT M series, soft diode and NTC

This power module is a converter-inverter brake (CIB) topology in an ACEPACK™ 2 package with NTC, integrating the advanced trench gate field-stop technology from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the efficiency of any converter system up to 20 kHz.

Key Features

  • ACEPACK™ 2 power module
    • DBC Cu Al2 O3 Cu
  • Converter inverter brake topology
    • 1600 V, very low drop rectifiers for converter
    • 650 V, 50 A IGBTs and diodes
    • Soft and fast recovery diode
  • Integrated NTC


Technical Documentation

Product Specifications
Description Version Size
DS12340 DS12340: ACEPACK™ 2 converter inverter brake, 650 V, 50 A trench gate field-stop IGBT M series, soft diode and NTC 2.0 764 KB
Technical Notes & Articles
Description Version Size
TN1250 TN1250: Press-fit ACEPACK™ power modules mounting instructions 1.0 818 KB

Publications and Collaterals

Description Version Size
ACEPACK™: Adaptable, Compact, and Easier Packages Power Modules 1.0 928 KB

Tools and Software

Embedded Software
Evaluation Tool Software
Support & Community

Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
A2C50S65M2 Active 100 35.5 ACEPACK 2 Tray - - NEC EAR99 PHILIPPINES MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
A2C50S65M2 ActiveACEPACK 2IndustrialEcopack1

(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.