SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge

This intelligent power module implements a compact, high performance AC motor drive in a simple, rugged design. It is composed of six IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is optimized for thermal performance and compactness in built-in motor applications, or other low power applications where assembly space is limited. This IPM includes an operational amplifier, completely uncommitted, and a comparator that can be used to design a fast and efficient protection circuit. SLLIMM™ is a trademark of STMicroelectronics.

Key Features

  • IPM 3 A, 600 V, 3-phase IGBT inverter bridge including control ICs for gate driving and freewheeling diodes
  • Optimized for low electromagnetic interference
  • VCE(sat) negative temperature coefficient
  • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull-down resistors
  • Undervoltage lockout
  • Internal bootstrap diode
  • Interlocking function
  • Optimized pinout for easy board layout

Design

Technical Documentation

Product Specifications
Description Version Size
DS7273 DS7273: SLLIMM™-nano small low-loss intelligent molded module IPM, 3 A, 600 V, 3-phase IGBT inverter bridge 5.0 697 KB
Technical Notes & Articles
Description Version Size
TN1221 TN1221: Mounting instruction for SLLIMM™ -nano 2nd series (N2DIP-26L) 1.0 542 KB
TN1220 TN1220: Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based) 1.0 604 KB
TN1037 TN1037: SLLIMM™-nano mounting instructions and heatsink 3.0 1 MB
Design Notes & Tips
Description Version Size
DT0026 DT0026: Field oriented control of PMSM motor exploiting SLLIMM™ nano and STM32F302x/303x 2.2 788 KB

Tools and Software

Evaluation Tools
Solution Evaluation Tools
Support & Community

Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STGIPN3H60A Active 1000 5.8 NDIP-26L Tube NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGIPN3H60A ActiveNDIP-26LIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×