Low voltage high performance PNP power transistor

This device is an PNP transistor manufactured using new low voltage planar technology with double metal process. The result is a transistor which boasts exceptionally high gain performance coupled with very low saturation voltage.

Key Features

  • Very low collector-emitter saturation voltage
  • High current gain characteristic
  • Small, thin, leadless SMD plastic package with excellent thermal behavior

Resources

Technical Documentation

Product Specifications
Description Version Size
DS8595 DS8595: Low voltage high performance PNP power transistor 2.1 230 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
3STL2540 PSpice model 1.0 864 bytes
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
3STL2540 PowerFLAT 2x2 3L Tape And Reel Active 0.3 1000 NEC EAR99 CHINA MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
3STL2540 ActivePowerFLAT 2x2 3LIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×