medium Voltage Fast Switching NPN Power Transistor

The device is manufactured using high voltage Multi-Epitaxial Planar technology for high switching speeds and medium voltage capability.

It uses a Cellular Emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.

The STL series is designed for use in Compact Fluorescent Lamps.

Key Features

  • MEDIUM VOLTAGE CAPABILITY
  • MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION
  • LOW SPREAD OF DYNAMIC PARAMETERS
  • VERY HIGH SWITCHING SPEED

Design

Technical Documentation

Product Specifications
Description Version Size
DS4276 DS4276: Medium voltage fast-switching NPN power transistor 1.4 140 KB
Support & Community



Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STL73 TO-92 Poly Bag Active 0.061 1000 NEC EAR99 CHINA MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL73 ActiveTO-92IndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×