N-channel 80 V, 5.6 mOhm, 18 A, PowerFLAT(TM) 5x6 STripFET(TM) VI DeepGATE(TM) Power MOSFET

This device is an N-channel Power MOSFET developed using the 6thgeneration of STripFET™ DeepGATE™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

Key Features

  • RDS(on) * Qg industry benchmark
  • Extremely low on-resistance RDS(on)
  • High avalanche ruggedness
  • Low gate drive power losses

Resources

Technical Documentation

Product Specifications
Description Version Size
DS7218 DS7218: N-channel 80 V, 5.6 mΩ, 18 A, PowerFLAT™ 5x6 STripFET™ VI DeepGATE™ Power MOSFET 3.1 792 KB
Application Notes
Description Version Size
AN3267 AN3267: Impact of power MOSFET VGS on buck converter performance 1.2 1 MB
AN4191 AN4191: Power MOSFET: Rg impact on applications 1.1 1 MB
AN4390 AN4390: ST’s MOSFET technologies for uninterruptible power supplies 1.1 1 MB
AN4337 AN4337: The avalanche issue: comparing the impacts of the IAR and EAS parameters 1.1 347 KB
User Manuals
Description Version Size
UM1575 UM1575: Spice model tutorial for Power MOSFETs 1.3 1 MB

Presentations & Training Material

Presentations
Description Version Size
ST products and solutions for solar energy 5.1 2 MB

Publications and Collaterals

Brochures
Description Version Size
Brochure Power management guide 05.2016 3 MB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STL75N8LF6 PowerFLAT 5x6 Tape And Reel Active 1.5 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL75N8LF6 ActivePowerFLAT 5x6IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×