Partners
Communities
Media Center
Investor Relations
Events
Innovation & Technology
Sustainability
Customer Satisfaction
Careers at ST
Procurement
ST's automotive load-dump protection devices protect sensitive semiconductors in electronic modules used for battery charging against load-dump surges when a discharged battery is disconnected from the alternator while the alternator is generating current.
Features include:
Produced using automotive-grade processes and qualified to AEC-Q101, they are identified with the Y extension in the part number for the automotive version of the given protection device.
AEC-Q101-qualified load dump protection
LDP01Y series, for sensitive circuits
All rights reserved © 2018 STMicroelectronics
Terms of use |
Sales Terms & Conditions |
Privacy Policy |
Contacts