High speed protected digital termination array

CLT01-38S4 adds to the existing current limiter family. Still focusing on power consumption savings, the whole series allows each customer to find the right solution.

The CLT01-38S4 is an octal input termination device with a high speed SPI output. Its maximum input data rate is 400 kbps while the output SPI speed is 6.25 MHz.

As in previous versions, robustness is a key feature of CLT01-38S4. The product is compliant with surge standards defined in IEC 61000-4-x.

It can run all types of sensor according to IEC 61131-2. Type 1 and 3 with a 2.35 mA limited current and type 2 using two inputs per sensor with the correct RREF.

Key Features

  • 8-input circuit in common ground low side topology
  • Wide range input DC voltage VI : -30 V to 35 V
  • On state threshold: < 11 V with RI = 2.2 kΩ
  • Off state threshold: Iin > 1.5 mA or Vi > 5 V
  • Protected against -30 V reverse polarity
  • Typical ILIM = 2.1 to 2.6 mA adjustable current limiters
  • Tight current tolerance including temperature compensation: ±10%
  • Serial output with an SPI communication bus
  • Clock frequency up to 6.25 MHz
  • CPHA = CPOL = 0 bus master operation
  • Multi CLT operation in daisy chain connection
  • 16-bit mode: 8 bits for data / 8 bits for control
    • Minimum capture time: 4 μs
    • Input data rate: 200 kbps/100 kHz
    • Minimum propagation transfer time: 7 μs
  • 8-bit mode: 8 bits for data
    • Minimum capture time: 2.5 μs
    • Input data rate: 400 kbps/200 kHz
    • Minimum propagation transfer time: 4 μs
  • VCC = -0.3 to +35 V with RC = 2.2 kΩ
  • Ambient temperature range: -25 to +85°C
  • Digital inputs for programmable logic controller and decentralized I/O modules
  • Benefits
    • Enables input to meet type 1, 2 and 3 characteristics of IEC 61131-2 standard
    • Compatible operation with 2 wires proximity sensor according EN 60947-5-2 standard
    • Compact board with surface mount integration and reduced count of isolated couplers
    • Reduces the count of input-output of the bus controller circuit
    • Provides energy-less input LED visual status
    • Enhanced functional reliability
    • Built-in over voltage robustness and immune data transfer
    • Reduced dissipation: 78 mW max. per channel
  • Complies with following standards (RI = 2.2 Ω, RC = 2.2 Ω, C = 33 nF):
    • Electrostatic discharge, IEC 61000-4-2:
      • ±8 kV contact discharge
      • ±15 kV air discharge
    • Electrical transient immunity IEC 61000-4-41:
      • FSCK= 6.25 MHz, ±3 kV
      • FSCK= 10 kHz, ±4 kV
    • Voltage surge IEC 61000-4-5
      • Input: ±15 kV
      • Power supply: ±2.5 kV

Design

Publications and Collaterals

Flyers
Description Version Size
Current limiters for fast digital automation inputs 1.0 1 MB
ST Protection Finder - The new app for Android and iOS 1.0 1 MB
Selection Guides
Description Version Size
Protection devices and integrated EMI filtering selection guide 2.0 743 KB
Brochures
Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB

Technical Documentation

Product Specifications
Description Version Size
DB1923 DB1923: High speed protected digital termination array 1.0 284 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Tools and Software

Development Tools
Ecosystems
Evaluation Tools
Software Development Tools
STM32 Open Development Environment
Solution Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
CLT01-38S4 HTSSOP38 Tube Active 1.898 50 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
CLT01-38S4-TR HTSSOP38 Tape And Reel Active 1.898 50 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
CLT01-38S4 ActiveHTSSOP38IndustrialEcopack2 0 0
CLT01-38S4-TR ActiveHTSSOP38IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×