Single line low capacitance Transil™ for ESD protection

The ESDAVLC6-1BV2 is a single line bidirectional Transil diode designed specially for the protection of integrated circuits in portable equipment and miniaturized electronic devices subject to ESD transient overvoltage.

The device is ideal for applications where both reduced printed circuit board space and high ESD protection levels are required.

Key Features

  • PCB area: 0.09 mm²
  • Bidirectional device
  • Low capacitance: 8 pF max.
  • Minimum breakdown voltage VBR = 6 V
  • Low leakage current: lower than 50 nA at 3 V
  • RoHS compliant

Design

Technical Documentation

Product Specifications
Description Version Size
DS9329 DS9329: Single line low capacitance Transil™ for ESD protection 2.0 200 KB
Application Notes
Description Version Size
AN3353 AN3353: IEC 61000-4-2 standard testing 1.2 171 KB
AN4022 AN4022: TVS short pulse dynamic resistance measurement and correlation with TVS clamping voltage during ESD 2.1 362 KB
Technical Notes & Articles
Description Version Size
TA0324 TA0324: ESD protection improvement in cellular handsets 1.2 134 KB
TN1200 TN1200: Micro-bump Flip Chip: package description and recommendations for use 1.0 280 KB
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
HSP series portfolio overview : High-speed port ESD protection 1.0 797 KB
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection 1.0 681 KB

Publications and Collaterals

Flyers
Description Version Size
ST Protection Finder - The new app for Android and iOS 1.0 1 MB
Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB

Tools and Software

Design Tools
Development Tools
Smart selectors
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Breakdown Voltage (V) (min) Package Packing Type Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ESDAVLC6-1BV2 Active 6.1 ST01005 Tape And Reel 0.036 100 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDAVLC6-1BV2 ActiveST01005IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×