Extra low capacitance single line TVS

The ESDAXLC6-1MY2 is a single line Transil™ diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD transient over voltages. Packaged in μQFN-2L, it minimizes PCB consumption.

Key Features

  • Extra low capacitance 0.6 pF max on a wide frequency spectrum (200 MHz - 3000 MHz)
  • Unidirectional device
  • Low clamping factor VCL /VBR
  • Fast response time
  • Very thin package: 0.50 mm max
  • Low leakage current
  • High ESD protection level
  • High integration
  • Suitable for high density boards
  • Complies with the following standards
    • IEC 61000-4-2 level 4
    • MIL STD 883G-Method 3015-7: class 3B

Design

Publications and Collaterals

Flyers
Description Version Size
ST Protection Finder - The new app for Android and iOS 1.0 1 MB
Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB

Presentations & Training Material

Presentations
Description Version Size
HSP series portfolio overview : High-speed port ESD protection 1.0 797 KB
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection 1.0 681 KB

Technical Documentation

Product Specifications
Description Version Size
DS6650 DS6650: Extra low capacitance single line transient voltage surge suppressor (TVS) 3.0 202 KB
Technical Notes & Articles
Description Version Size
TA0324 TA0324: ESD protection improvement in cellular handsets 1.2 134 KB
TN1200 TN1200: Micro-bump Flip Chip: package description and recommendations for use 1.0 280 KB
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Tools and Software

Design Tools
Development Tools
Smart selectors
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Breakdown Voltage (V) (min) Package Packing Type Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ESDAXLC6-1MY2 Active 6 uQFN-2L Tape And Reel 0.09 100 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDAXLC6-1MY2 ActiveuQFN-2LIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×