TRANSIL array for data protection

The ESDAxxxWx are monolithic suppressors designed to protect components connected to data and transmission lines against ESD.

These devices clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.

Key Features

  • 2 up to 5 Unidirectional Transil functions
  • Low leakage current < 1μA
  • Breakdown voltage: VBR = 6.1 V min. and 25 V min.
  • Very small PCB area < 4.2 mm2 typically

Design

Publications and Collaterals

Flyers
Description Version Size
ST Protection Finder - The new app for Android and iOS 1.0 1 MB
Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB

Presentations & Training Material

Presentations
Description Version Size
HSP series portfolio overview : High-speed port ESD protection 1.0 797 KB
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection 1.0 681 KB

Technical Documentation

Product Specifications
Description Version Size
DS4385 DS4385: Transil™ array for data protection 2.2 104 KB
Technical Notes & Articles
Description Version Size
TA0324 TA0324: ESD protection improvement in cellular handsets 1.2 134 KB
TN1200 TN1200: Micro-bump Flip Chip: package description and recommendations for use 1.0 280 KB
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Tools and Software

Design Tools
Development Tools
Smart selectors
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Breakdown Voltage (V) (min) Package Packing Type Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ESDA25W5 Active 25 SOT323-5L Tape And Reel 0.098 100 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
ESDA6V1-5W6 Active 6.1 SOT323-6L Tape And Reel 0.097 100 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
ESDA25W Active 25 SOT-323 Tape And Reel 0.073 100 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
ESDA6V1W5 Active 6.1 SOT323-5L Tape And Reel 0.056 100 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDA25W5 ActiveSOT323-5LIndustrialEcopack2
ESDA6V1-5W6 ActiveSOT323-6LIndustrialEcopack2 0 0
ESDA25W ActiveSOT-323AutomotiveEcopack2 0 0
ESDA6V1W5 ActiveSOT323-5LIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×