TRANSIL

The SMX1J Transil has been designed to protect sensitive equipment against electro-static discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical over stress such as IEC 61000-4-4 and 5. They are generally for surges below 85 W 10/1000 μs.

The Planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.

The SMX1J is packaged in μQFN-2L.

Key Features

  • Peak pulse power:
    • 85 W (10/1000 μs)
    • 800 W (8/20 μs)
  • Stand off voltage 7.5 V
  • Unidirectional
  • Low leakage current:
    • 1 μA at 25 °C
    • 2 μA at 85 °C
  • Operating Tj max : 150 °C
  • High power capability at Tj max : 78 W
  • Complies with the following standards
    • IEC 61000-4-2 level 4:
      • 15 kV (air discharge)
      • 8 kV (contact discharge)
    • MIL STD 883G - Method 3015-7 Class 3B:
      • 25 kV HBM (human body model)

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6454 DS6454: Transil™ 3.1 188 KB
Application Notes
Description Version Size
AN4160 AN4160: TVS devices for power line communication applications 2.0 417 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Publications and Collaterals

Flyers
Description Version Size
Full EOS protection at working temperatures with new TVS generation 1.0 962 KB
SMA6J ans SMM4F high-temperature Transil series 2.1 323 KB
ST Protection Finder - The new app for Android and iOS 1.0 1 MB

Tools and Software

Design Tools
Smart selectors
Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Stand-off voltage (V) (nom) Directionality Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SMX1J7.5A-TR 7.5 Uni-Directional uQFN-2L Tape And Reel NRND - - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SMX1J7.5A-TR NRNDuQFN-2LIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×