HF SSB Applications RF&Microwave Transistors

The SD1728 is a 50V epitaxial silicon NPN planar transistor designed primarily for SSB and Industrial HF pplications. This device utilizes emitter ballasting for improved ruggedness and reliability.

Key Features

  • 13.56MHz
  • Gold metallization
  • 44V
  • POUT = 200W with 15dB gain
  • Common emitter

Resources

Technical Documentation

Product Specifications
Description Version Size
DS0631 DS0631: HF SSB applications RF & microwave transistors 2.2 144 KB
Support & Community

Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SD1728 M177 Loose Piece NRND - - NEC EAR99 - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SD1728 NRNDM177IndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×