350W - 50V HF/VHF DMOS in STAC177 package

The STAC2943 is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V dc large signal applications up to 150 MHz. This device offers a 20% higher power saturation than the SD2933, and is ideal for ISM applications where reliability and ruggedness are critical factors.

Key Features

  • High power capability
  • POUT = 350 W min. with 22dB gain @ 30 MHz
  • PSAT = 450 W
  • Low RDS(on)
  • STAC air cavity packaging technology - STAC® package
  • Gold metallization
  • Excellent thermal stability
  • Common source configuration

Resources

Technical Documentation

Product Specifications
Description Version Size
DS8839 DS8839: RF power transistor: HF/VHF/UHF RF power N-channel MOSFETs 1.2 344 KB
Application Notes
Description Version Size
AN3232 AN3232: Mounting recommendations for STAC® and STAP® boltdown packages 4.0 1 MB
AN2027 AN2027: Mounting recommendations for ceramic DMOS packages 2.4 47 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
STAC2943 ADS model 1.0 419 KB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STAC2943 STAC177B Loose Piece Active 65 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STAC2943 ActiveSTAC177B-Ecopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×