Dual-core Cortex A9 embedded MPU for multimedia

The SPEAr1340 device is a system-on-chip belonging to the SPEAr®(Structured Processor Enhanced Architecture) family of embedded microprocessors. The product is suitable for consumer and professional applications where an advanced human machine interface (HMI) combined with high performance are required, such as low-cost tablets, thin clients, media phones and industrial/printer smart panels.

The device is hardware-compliant to the support of both real-time (RTOS) and high-level (HLOS) operating systems, such as Android, Linux and Windows Embedded Compact 7.

The architecture of SPEAr1340 is based on several internal components, communicating through a multilayer interconnection matrix (BUSMATRIX). This switching structure enables different data flows to be carried out concurrently, improving the overall platform efficiency.

In particular, high-performance master agents are directly interconnected with the DDR memory controller in order to reduce access latency. The overall memory bandwidth assigned to each master port can be programmed and optimized through an internal weighted round-robin (WRR) arbitration scheme.

Key Features

  • CPU subsystem:
    • 2x ARM Cortex A9 cores, up to 600 MHz
    • 32+32 KB L1 caches per core, with parity check
    • Shared 512 KB L2 cache
    • Accelerator coherence port (ACP)
  • Network-on-chip bus matrix, up to 166 MHz
  • 32 KB Boot ROM, 32+4 KB Static RAMs
  • Memory interfaces:
    • DDR controller (DDR3-1066, DDR2-1066 @533MHz), 16-/32-bit, up to 2 GB address space
    • Serial NOR Flash controller
    • Parallel NAND Flash/NOR Flash/SRAM controller
  • Connectivity:
    • 2 x USB 2.0 Host ports (integrated PHY)
    • 1 x USB 2.0 OTG port (integrated PHY)
    • 1 x Giga/Fast Ethernet port (external GMII/RGMII/MII/RMII PHY)
    • 1 x PCIe 2.0 RC/EP port (integrated PHY)
    • 1 x 3Gb/s Serial ATA Host port (integrated PHY)
    • 1 x memory card interface: SD/SDIO/MMC, CF/CF+, xD
    • 2 x UART ports, with IrDA option
    • 2 x I2C bus controllers, master/slave
    • 1 x synchronous serial port, SPI/Microwire/TI protocols, master/slave
    • 2 x consumer electronic control (HDMI CEC) ports
    • 10-bit ADC: 8 ch. 1 Msps, with autoscan
    • Programmable bidirectional GPIO signals with interrupt capability
  • HMI support:
    • LCD display controller, incl. support for Full HD , 1920 x 1200, 60 Hz, 24 bpp
    • High-perf. 2D/3D GPU, up to 1080p
    • Hardware video decoder: multistandard up to 1080p, JPEG
    • Hardware video encoder: H.264 up to 1080p, JPEG
    • Video input parallel port, with alternate configuration for 4 x camera interfaces
    • Digital audio ports: up to 7.1 multichannel surround, I2S (8 in, 8 out) and S/PDIF
    • 6 x 6 keyboard controller
    • Resistive touchscreen interface
  • Security:
    • Cryptographic co-processor: DES, 3DES, AES, HMAC, PKA, RNG
    • Secure boot support
    • JTAG disable option
  • Miscellaneous functions:
    • Energy saving: power islands, clock gating, dynamic frequency scaling
    • 2 x DMA controllers (total 16 channels)
    • 11 x general purpose timers, 2 x watchdogs, 1 x real-time clock
    • 4 x PWM generators
    • Embedded sensor for junction temperature monitoring
    • OTP (one-time programmable) bits
    • Debug and trace interfaces: JTAG/PTM


Technical Documentation

Product Specifications
Description Version Size
DS8998 DS8998: Dual-core Cortex A9 HMI embedded MPU 5.1 2 MB
Application Notes
Description Version Size
AN3317 AN3317: PCB guidelines for SPEAr1340 2.0 252 KB
User Manuals
Description Version Size
UM1015 UM1015: EVALSPEAr320CPU SPEAr320 CPU evaluation board 1.0 1 MB
UM1535 UM1535: Getting started with SPEAr® Linux support package (LSP 3.2.5) 2.1 486 KB
Reference Manuals
Description Version Size
RM0089 RM0089: SPEAr1340 address map and registers 3.1 8 MB
RM0078 RM0078: SPEAr1340 architecture and functionality 3.1 11 MB
RM0082 RM0082: SPEAr300 1.2 5 MB
Release Notes
Description Version Size
RN0081 RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family 2.1 217 KB
RN0082 RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family 1.1 237 KB

Publications and Collaterals

Description Version Size
SPEAr family of embedded microprocessors 2.2 732 KB

Tools and Software

Development Tools
Software Development Tools

Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPEAR1340-2 FBGA628 23x23x2.06 Tray -40 85 NRND - - 5A002A1A 5A002A1A - MORE INFO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPEAR1340-2 NRNDFBGA628 23x23x2.06IndustrialEcopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.