Quad ±90 V, ±2 A, 3/5 levels, high-speed ultrasound pulser

This monolithic, high-voltage, high-speed pulser generator features four independent channels. It is designed for medical ultrasound imaging applications, but it can also be used for driving other piezoelectric, capacitive or MEMS based transducers. The STHV748 comprises a controller logic interface circuit, level translators, MOSFET gate drivers, noise blocking diodes, and high-power P-channel and N-channel MOSFETs as the output stage for each channel, clamping-to-ground circuitry, anti-leakage, anti-memory effect block, thermal sensor, and a T/R switch which guarantees an effective decoupling during the transmission phase. Moreover, the STHV748 includes self-biasing and thermal shutdown blocks. Each channel can support up to five active output levels with two half bridges. The output stage of each channel is able to provide ±2 A peak output current. In order to reduce power dissipation during continuous wave mode, a dedicated half bridge is available and the peak current is limited to 0.6 A.

Key Features

  • 0 to ±90 V output voltage
  • Up to 20 MHz operating frequency
  • Embedded low-power, floating high-voltage drivers (external voltage rails can be also used)
  • Mode operations:
    • 3/5-levels output waveform
    • ±2 A source and sink current
    • Down ≤ 20 ps jitter
    • Anti-cross conduction function
    • Low 2nd harmonic distortion
  • Fully integrated clamping-to-ground function
    • 8 Ω synchronous active clamp
    • Anti-leakage on output node
  • Dedicated half bridge for continuous wave (CW) operations
    • ≤ 0.1 W power consumption
    • ±0.6 A source and sink current
    • 205 fs RMS jitter [100 Hz-20 kHz]
  • Fully integrated T/R switch
    • 13.5 Ω on resistance
    • HV MOS topology to minimize current consumption
    • Up to 300 MHz BW
    • Receiver multiplexing function
  • 2.4 V to 3.6 V CMOS logic interface
  • Auxiliary integrated circuits
    • Noise blocking diodes
    • Fully self-biasing architecture
    • Anti-memory effect for all internal HV nodes
    • Thermal protection
    • Standby function
  • Latch-up free due to HV SOI technology
  • Very few external passive components needed

Circuit Diagram

0 Download

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6123 DS6123: Quad ± 90 V, ± 2 A, 3/5 levels, high speed ultrasound pulser 5.0 807 KB
Application Notes
Description Version Size
AN3961 AN3961: STEVAL-IME003V1 demonstration board based on the STHV748 ultrasound pulser 3.0 2 MB
AN3240 AN3240: Ultrasound HV pulser demonstration board 1.1 1 MB
User Manuals
Description Version Size
UM1083 UM1083: How to upgrade the waveforms on STEVAL-IME003V1, STEVAL-IME008V1 and STEVAL-IME009V1 evaluation boards 2.2 580 KB

Publications and Collaterals

Flyers
Description Version Size
Octal ultrasound pulser High-voltage, high-speed STHV800 276 KB
Brochures
Description Version Size
Semiconductor solutions for healthcare applications 1.0 665 KB

Tools and Software

Evaluation Tools
Solution Evaluation Tools
Support & Community

Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STHV748QTR VFQFPN2 64 9x9x1.0 Tray -40 125 Active - - NEC EAR99 KOREA (south) MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STHV748QTR ActiveVFQFPN2 64 9x9x1.0IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×