Overvoltage protected AC switch

The ACS110 belongs to the AC line switch family built around the ASD concept. This high performance switch circuit is able to control a load up to 1 A.

The ACS switch embeds a high voltage clamping structure to absorb the inductive turn off energy and a gate level shifter driver to separate the digital controller from the main switch. It is triggered with a negative gate current flowing out of the gate pin.

Key Features

  • Blocking voltage : VDRM / VRRM = +/-700V
  • Nominal conducting current : IT(RMS) = 1A
  • Avalanche controlled : VCL typ = 1100 V
  • High noise immunity : static dV/dt >500V/µs
  • Switch integrated driver

Design

Technical Documentation

Product Specifications
Description Version Size
DS3278 DS3278: AC LINE SWITCH 2.1 121 KB
Application Notes
Description Version Size
AN2986 AN2986: AC switch triggering with 3.3 V power supply 1.3 337 KB
AN4564 AN4564: Is a positive power supply mandatory for my application, or could a negative output work also? 1.0 384 KB
AN2703 AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS 2.5 99 KB
AN533 AN533: SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting 3.4 216 KB
AN1353 AN1353: ST6200C SOFTWARE DESCRIPTION FOR COOLING THERMOSTAT APPLICATION 2.1 130 KB
AN1172 AN1172: THE NEW ACS SERIES: SERIES A BREAKTHROUGH IN RUGGEDNESS & DRIVE FOR HOME APPLIANCES 2.3 281 KB
AN1379 AN1379: Z01 and ACS behavior compared under fast voltage transients 5.2 258 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 4.0 330 KB
User Manuals
Description Version Size
UM1542 UM1542: Cold thermostat kit based on AC switches and the STM8S003F3 1.0 2 MB

HW Model & CAD Libraries

HW Model & CAD Libraries
Description Version Size
ACS series logic level gate AC switches PSpice model (.lib) and symbols (.olb) 3.0 12 KB

Publications and Collaterals

Selection Guides
Description Version Size
Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0 1 MB

Tools and Software

Evaluation Tools
Solution Evaluation Tools

Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity Junction Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ACS110-7SN SOT-223 Tape And Reel Active 0.356 500 125 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ACS110-7SN ActiveSOT-223IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×