ST’s T-series Triacs are designed for the ever increasing number of AC loads in appliance control. These AC appliance switches meet both the immunity and high-commutation needs, offering a cost-effective solution.
 
For this series, both immunity (dV/dt) and commutation capability (dI/dt)c are specified, as well as the low gate current. This last parameter is key, as it helps optimize the power supply and allows direct drive capability through a single resistance between the microcontroller and the Triac, for all 10 mA gate types.
 
The trade-off of surge current (I TSM) versus immunity and commutation capability is improved. This is one step ahead of the usual offer, and a unique range in the market.

New T-Series Triacs changes the game with increased number of AC loads

Part of ST's new T-series, the T1635T-8I Snubberless™ 16 A Triac is designed for an increasing number of AC loads in appliance control applications. Available in a ceramic-insulated TO-220AB package, it meets both immunity and high-commutation needs, offering a cost-effective solution with excellent trade-off of surge current versus immunity and commutation.

×