16 A Triac, high temperature and logic level

This clip technology Triac has very high thermal cycling performance, and the design structure presents a higher ITSM. The 150 °C maximum junction temperature of this device offers easier thermal management. Its 10 mA gate current offers direct drive from a microcontroller, mainly for resistive load control.

Key Features

  • Junction temperature up to 150 °C max.
  • Logic level gate current: 10 mA
  • Repetitive peak off-state voltage: 600 V
  • High ITSM
  • High thermal cycling performance

Design

Publications and Collaterals

Flyers
Description Version Size
H Series TRIACs : high application robustness 150°C TRIACs 1.0 477 KB
Selection Guides
Description Version Size
Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0 1 MB

HW Model & CAD Libraries

HW Model & CAD Libraries
Description Version Size
H series high-temperature Triacs PSpice model (.lib) and symbols (.olb) 4.0 13 KB

Technical Documentation

Product Specifications
Description Version Size
DS9658 DS9658: 16 A Triac 1.0 268 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
T1610H-6T TO-220AB Tube Active 0.776 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
T1610H-6T ActiveTO-220ABIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×