High-temperature 6A sensitive Triacs

Specifically designed to operate at 150 °C, the new 6 A T610H TRIAC provides an enhanced performance in terms of power loss and thermal dissipation. This allows the optimization of the heatsink size, leading to space and cost effectiveness when compared to electromechanical solutions.

Based on ST logic level technology, the T610H offers an IGT lower than 10 mA and specified minimal commutation and high noise immunity levels valid up to the Tj max.

Key Features

  • Medium current TRIAC
  • 150 °C max. Tj turn-off commutation
  • Logic level sensitive TRIAC
  • RoHS (2002/95/EC) compliant package
  • Clip bounding

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6276 DS6276: High temperature 6 A sensitive TRIACs 1.1 106 KB
Application Notes
Description Version Size
AN2986 AN2986: AC switch triggering with 3.3 V power supply 1.3 337 KB
AN4993 AN4993: How to implement a SCR or a Triac in a hybride relay application 1.1 991 KB
AN4564 AN4564: Is a positive power supply mandatory for my application, or could a negative output work also? 1.0 384 KB
AN2703 AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS 2.5 99 KB
AN302 AN302: Thyristors and TRIACs: holding current - an important parameter 3.3 138 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
H series high-temperature Triacs PSpice model (.lib) and symbols (.olb) 4.0 13 KB

Publications and Collaterals

Flyers
Description Version Size
H Series TRIACs : high application robustness 150°C TRIACs 1.0 477 KB
High-temperature Triacs 1.1 293 KB
ST Thyristor Finder: SCRs and Triacs on Android and iOS 1.0 854 KB
Selection Guides
Description Version Size
Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0 1 MB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
T610H-6T TO-220AB Tube Active 0.588 50 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
T610H-6T ActiveTO-220AB-Ecopack2 (**)
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×