1.25A sensitive gate SCRs

The X02 SCR can be used as the on/off function in applications where topology does not offer high current for gate triggering.

This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.

Key Features

  • on-state rms current: 1.25 A
  • repetitive peak off-state voltage: 600 V and 800 V
  • gate triggering current:50 and 200 μA

Design

Publications and Collaterals

Selection Guides
Description Version Size
Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0 1 MB

HW Model & CAD Libraries

HW Model & CAD Libraries
Description Version Size
Standard and sensitive SCRs PSpice model (.lib) and symbols (.olb) 4.0 18 KB

Technical Documentation

Product Specifications
Description Version Size
DS2122 DS2122: 1.25 A sensitive gate SCR 4.1 136 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity Junction Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
X0205MA 2BL2 TO-92 Tape And Reel Active 0.11 1000 125 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
X0202MA 1BA2 TO-92 Poly Bag Active 0.11 1000 125 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
X0202MN 5BA4 SOT-223 Tape And Reel Active 0.126 1000 125 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
X0202NA 1BA2 TO-92 Poly Bag Active 0.116 1000 125 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
X0205NA 1BA2 TO-92 Poly Bag Active 0.116 1000 125 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
X0202NUF SMB F3 Tape And Reel Active 0.16 1000 125 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
X0202MA 2BL2 TO-92 Tape And Reel Active 0.11 1000 125 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
X0202NN 5BA4 SOT-223 Tape And Reel Active 0.132 1000 125 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
X0205MA 1BA2 TO-92 Poly Bag Active 0.11 1000 125 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
X0205MA 2BL2 ActiveTO-92IndustrialEcopack2 0 0
X0202MA 1BA2 ActiveTO-92IndustrialEcopack2 0 0
X0202MN 5BA4 ActiveSOT-223IndustrialEcopack2 0 0
X0202NA 1BA2 ActiveTO-92IndustrialEcopack2
X0205NA 1BA2 ActiveTO-92IndustrialEcopack2
X0202NUF ActiveSMB F3IndustrialEcopack2 0 0
X0202MA 2BL2 ActiveTO-92IndustrialEcopack2 0 0
X0202NN 5BA4 ActiveSOT-223IndustrialEcopack2 0 0
X0205MA 1BA2 ActiveTO-92IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×