1A Triacs

The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...

Different gate current sensitivities are available, allowing optimized performance when driven directly through microcontrollers.

Key Features

  • On-state rms current, IT(RMS) 1 A
  • Repetitive peak off-state voltage, VDRM /VRRM 600 or 800 V
  • Triggering gate current, IGT (Q1) 3 to 25 mA

Design

Technical Documentation

Product Specifications
Description Version Size
DS2116 DS2116: Standard 1A Triacs 10.1 132 KB
Application Notes
Description Version Size
AN2986 AN2986: AC switch triggering with 3.3 V power supply 1.3 337 KB
AN4993 AN4993: How to implement a SCR or a Triac in a hybride relay application 1.1 991 KB
AN4363 AN4363: How to select the Triac, ACS, or ACST that fits your application 2.0 362 KB
AN4564 AN4564: Is a positive power supply mandatory for my application, or could a negative output work also? 1.0 384 KB
AN2703 AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS 2.5 99 KB
AN302 AN302: Thyristors and TRIACs: holding current - an important parameter 3.3 138 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
Standard and Snubberless™ Triacs PSpice model (.lib) and symbols (.olb) 4.0 28 KB

Publications and Collaterals

Selection Guides
Description Version Size
Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0 1 MB

Tools and Software

Development Tools
Evaluation Tools
Software Development Tools
Solution Evaluation Tools
Support & Community


Sample & Buy

Part Number Marketing Status Quadrants Triggering gate current max (mA) (I, II, III) Triggering gate current max (mA) (I, II, III, IV) Repetitive peak off-state voltage (V) (max) Package Unit Price (US$) * Quantity Packing Type ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
Z0109MA 2AL2 Active I, II, III, IV - 10, 10, 10, 10 600 TO-92 0.072 1000 Tape And Reel NEC EAR99 CHINA MORE INFO
Z0103MA 5AL2 Active I, II, III, IV - 3, 3, 3, 5 600 TO-92 0.072 1000 Tape And Reel NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
Z0110MN 5AA4 Active I, II, III, IV - 25, 25, 25, 25 600 SOT-223 0.084 1000 Tape And Reel NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
Z0103MN 6AA4 Active I, II, III, IV - 3, 3, 3, 5 600 SOT-223 0.084 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0103MUF Active I, II, III, IV - 3, 3, 3, 5 600 SMBflat-3L 0.076 1000 Tape And Reel NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
Z0107MN 5AA4 Active I, II, III, IV - 5, 5, 5, 7 600 SOT-223 0.084 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0110MA 1AA2 Active I, II, III, IV - 25, 25, 25, 25 600 TO-92 0.072 1000 Poly Bag NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0107MA 1AA2 Active I, II, III, IV - 5, 5, 5, 7 600 TO-92 0.072 1000 Poly Bag NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
Z0103NA 2AL2 Active I, II, III, IV - 3, 3, 3, 5 800 TO-92 0.076 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0107NA 1AA2 Active I, II, III, IV - 5, 5, 5, 7 800 TO-92 0.076 1000 Poly Bag NEC EAR99 CHINA MORE INFO
Z0109MN 5AA4 Active I, II, III, IV - 10, 10, 10, 10 600 SOT-223 0.084 1000 Tape And Reel NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
Z0107MA 2AL2 Active I, II, III, IV - 5, 5, 5, 7 600 TO-92 0.072 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0103NN5AA4 Active I, II, III, IV - 3, 3, 3, 5 800 SOT-223 0.088 1000 Tape And Reel NEC EAR99 CHINA MORE INFO
Z0109SN 5AA4 Active I, II, III, IV - 10, 10, 10, 10 700 SOT-223 0.088 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0103MA 2AL2 Active I, II, III, IV - 3, 3, 3, 5 600 TO-92 0.072 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0109NN 5AA4 Active I, II, III, IV - 10, 10, 10, 10 800 SOT-223 0.088 1000 Tape And Reel NEC EAR99 CHINA MORE INFO
Z0109MN 6AA4 Active I, II, III, IV - 10, 10, 10, 10 600 SOT-223 0.084 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0109MUF Active I, II, III, IV - 10, 10, 10, 10 600 SMBflat-3L 0.076 1000 Tape And Reel NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
Z0103MN 5AA4 Active I, II, III, IV - 3, 3, 3, 5 600 SOT-223 0.084 1000 Tape And Reel NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
Z0107MA 5AL2 Active I, II, III, IV - 5, 5, 5, 7 600 TO-92 0.072 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0109MA 5AL2 Active I, II, III, IV - 10, 10, 10, 10 600 TO-92 0.072 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0109MA 1AA2 Active I, II, III, IV - 10, 10, 10, 10 600 TO-92 0.072 1000 Poly Bag NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
Z0107NN 5AA4 Active I, II, III, IV - 5, 5, 5, 7 800 SOT-223 0.088 1000 Tape And Reel NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
Z0107SN 5AA4 Active I, II, III, IV - 5, 5, 5, 7 700 SOT-223 0.088 1000 Tape And Reel NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
Z0103NA 1AA2 Active I, II, III, IV - 3, 3, 3, 5 800 TO-92 0.076 1000 Poly Bag NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0107MUF Active I, II, III, IV - 5, 5, 5, 7 600 SMBflat-3L 0.076 1000 Tape And Reel NEC EAR99 MOROCCO MORE INFO
Z0109NA 2AL2 Active I, II, III, IV - 10, 10, 10, 10 800 TO-92 0.076 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0107MN6AA4 Active I, II, III, IV - 5, 5, 5, 7 600 SOT-223 0.084 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0107NA 2AL2 Active I, II, III, IV - 5, 5, 5, 7 800 TO-92 0.076 1000 Tape And Reel NEC EAR99 CHINA MORE INFO
Z0103MA 1AA2 Active I, II, III, IV - 3, 3, 3, 5 600 TO-92 0.072 1000 Poly Bag NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0107NA 5AL2 Active I, II, III, IV - 5, 5, 5, 7 800 TO-92 0.076 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
Z0110SN 5AA4 Active I, II, III, IV - 25, 25, 25, 25 700 SOT-223 0.088 1000 Tape And Reel NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
Z0109MA 2AL2 ActiveTO-92IndustrialEcopack2
Z0103MA 5AL2 ActiveTO-92IndustrialEcopack2 0 0
Z0110MN 5AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0103MN 6AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0103MUF ActiveSMBflat-3LIndustrialEcopack2 0 0
Z0107MN 5AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0110MA 1AA2 ActiveTO-92IndustrialEcopack2
Z0107MA 1AA2 ActiveTO-92IndustrialEcopack2 0 0
Z0103NA 2AL2 ActiveTO-92IndustrialEcopack2 0 0
Z0107NA 1AA2 ActiveTO-92IndustrialEcopack2 0 0
Z0109MN 5AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0107MA 2AL2 ActiveTO-92IndustrialEcopack2 0 0
Z0103NN5AA4 ActiveSOT-223IndustrialEcopack2
Z0109SN 5AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0103MA 2AL2 ActiveTO-92IndustrialEcopack2 0 0
Z0109NN 5AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0109MN 6AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0109MUF ActiveSMBflat-3LIndustrialEcopack2 0 0
Z0103MN 5AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0107MA 5AL2 ActiveTO-92IndustrialEcopack2 0 0
Z0109MA 5AL2 ActiveTO-92IndustrialEcopack2
Z0109MA 1AA2 ActiveTO-92IndustrialEcopack2
Z0107NN 5AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0107SN 5AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0103NA 1AA2 ActiveTO-92IndustrialEcopack2 0 0
Z0107MUF ActiveSMBflat-3LIndustrialEcopack2 0 0
Z0109NA 2AL2 ActiveTO-92IndustrialEcopack2
Z0107MN6AA4 ActiveSOT-223IndustrialEcopack2 0 0
Z0107NA 2AL2 ActiveTO-92IndustrialEcopack2 0 0
Z0103MA 1AA2 ActiveTO-92IndustrialEcopack2 0 0
Z0107NA 5AL2 ActiveTO-92IndustrialEcopack2 0 0
Z0110SN 5AA4 ActiveSOT-223IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×