The challenge in industrial and IoT applications
Solution designers are often forced to choose professional Global Navigation Satellite System (GNSS) devices to provide higher positional accuracy for location-based industrial applications. However, these devices are relatively expensive and can significantly impact the overall costs.
Why choose our GNSS solution?
Teseo-LIV4F
Teseo-LIV4F
- Simultaneous multi-constellation and multi-band GNSS (GPS/Galileo/Glonass/ BeiDou/QZSS)
- IRNSS constellation ready
- GNSS raw measurement data
- 10 μA standby current consumption and 48.8 mA GNSS L1&L5 tracking current consumption
The Teseo-LIV4F can achieve positioning accuracy down to 30 cm thanks to the cloud-based GNSS corrections service by Swift Navigation (Skylark Dx).
Teseo-LIV4F in combination with the Skylark Dx service offers:
1. Major design-in benefits
- Tiny device footprint for easy integration in any industrial application.
2. One-month Skylark Dx precise positioning service trial subscription
This partnership offers one-month Skylark DX precise positioning service trial subscription to guarantee any ST customers can evaluate the solution performance using the Teseo-LIV4F module on their project or platform market solution.
Get trial promotion code from our SWIFT navigation partner page.
*To obtain a six-month free trial license, please contact your local ST sales office
Getting started with Teseo-LIV4F and Skylark Dx correction service
To help you to achieve high accuracy positioning using the Teseo-LIV4F dual band GNSS module and the Swift Navigation (Skylark Dx) service, download our application note (AN6149).
| Description | Type | Start your project |
|---|---|---|---|
| EVB-LIV4F | TESEO-LIV4F dual-band module evaluation board | Evaluation board | |
| TESEO-SUITE | It is a powerful PC Tool able to manage all the capabilities of ST Teseo GNSS solution. | Software | |
| Teseo-LIV4FSW | Firmware for Teseo-LIV4F tiny dual-bands GNSS module | Firmware | |
| X-NUCLEO-LIV4A1 | GNSS expansion board based on Teseo-LIV4F module for STM32 Nucleo | Expansion board | |
| Skylark DX service | Sign up for a Skylark DX account at Swift Navigation web page using the promotional code. | Service |