Company  
ST Home | Microcontrollers | STR7 | STR730

STR7 (ARM) - 32-bit Microcontrollers - STR730F

STR730F Flash microcontrollers from STMicroelectronics combine the industry standard ARM7TDMI® RISC microprocessor with embedded Flash and powerful peripheral functions, including up to 20 timers, 4xUARTs and 3xCANs.
They are ideal for embedded applications requiring a compact yet powerful MCU, as well as versatile, scalable solutions such as user interfaces, factory automation systems and appliances. Additionally, the STR730F family features a single 5V power supply particularly suited to industrial applications.

Documents and Files for STR7 Family

       
  Key features   Key benefits
High-performance industry standard core ARM7TDMI RISC 32-bit CPU Future-proof micro controllers that easily adapt to customer requirements
Extensive software and tools including the complete STR7 library supporting all standard peripherals and the CAN Dramatically reduces development time and increases ease-of-use
Largest choice of peripherals and interfaces including 4xUARTs, up to 20 timers and up to 3xCANs Reduces system cost with all peripherals in one chip
Flexible power and clock management
Five low-power modes
Low-power voltage regulator
Dual APB buses architecture
Multiple clock sources
Gives you full control over your power consumption and performance/power tradeoffs
Single 5V power supply Native supply of industrial applications. No 3.3V conversion needed
High-quality embedded Flash (data retention 20 years at 85°C) Suitable for long-life equipment
16 x channels DMA Lower CPU load, optimized access to memory
Rich package options including the tiny proven 10x10 LFBGA144 Optimizes your developments: the same device in different options will fit all your product range
Temperature range: -40 to 85°C and -40 to 105°C Increase domain of validity for the application to +105°C
 

Product Selector

STR7
 
Applications

Communication
Telephones
Modems and Linecards

Industrial
Factory Automation
HVAC
Home Appliances Control
Home Automation
Medical
Metering Applications
Point of Sales Applications
Motor Control
Power Supply & Power Management
Track and Trace

Computers and Peripherals
Input/Output devices

 

Consumer
Audio
Home Appliances Control
Small Appliances

 

 

 


Medical
Alcohol Meter

 

Tools

STMicroelectronics offers a full range of development and programming tools for the STR7 family, designed to deliver a competitive advantage in terms of productivity and time-to-market.
Tools product selector
 
Product News
Press Announcement: 13 September 2006:
STMicroelectronics Partners with Chinese Universities for 32-bit Embedded-System Development
Press Announcement: 13 March 2006:
Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers
Press Announcement: 12 May 2005:
ST Extends STR710F Microcontroller Family
Press Announcement: 4 October 2005:
STMicroelectronics Launches World’s First Industrial Microcontrollers based on ARM7 Core
 
Brochures and Product Guides
STR730F Flash family: 32-bit ARM-based Flash microcontrollers (Brochure, PDF)
STR7 and STR9 development tools: Master the possibilities of ST ARM core-based microcontrollers (Brochure, PDF)