The STR750F is a new series of super-integrated, single-chip 32-bit ARM7-based MCUs from STMicroelectronics. Delivering performance without compromise, the STR750F series combines high performance and low power consumption with ample memory and a full peripheral set in a single device.
With a wide range of available configurations, the STR750F series is ideal for virtually any application. Packed with peripherals, the STR750F series offers a host of innovative features for advanced control, security and communication.
Based on an ARM7TDMI core, the STR750F series offers high performance with 54MIPS at 60MHz and low power consumption down to 10µA in standby mode. To increase versatility, the STR750F can be used with either a 3.3V or a 5V power supply.
Industry standard ARM7TDMI core running up to 60MHz
Well known core with enough processing power (54MIPS) to
tackle most applications
Excellent low power performance through flexible clock
management and multiple low power modes with consumption
down to 10µA in standby mode
Easy adjustment of performance/power consumption ratio.
Suitable for battery operated applications
Innovative features: backup clock, fast startup, auto wake-up,
serial memory interface (SMI) and LIN support
Additional security and performance for the application
Single 3.3 and 5V supplies
Additional flexibility for customers. No need for external
regulator. Real 5V drive on the I/Os when 5V is used
Rich peripheral set: USB, CAN, 2 x SSP, I2C, 3 x UART, 5 x timers,
10-bit ADC and up to 72 GPIO
Meets all application needs, reduces system cost
Powerful timers and ADC
Perfect fit for triphase motor control applications
Extensive firmware support and tools. The STR750F library is freely distributed by ST, and STR7 devices are supported by third-party tool and RTOS vendors
Dramatically reduces development time and increases ease
of use
Building and security Alarm systems Video intercom HVA
Data loggers, medical monitors, PC peripherals
Tools
STMicroelectronics offers a full range of development and programming tools for the STR7 family, designed to deliver a competitive advantage in terms of productivity and time-to-market. Tools product selector