Company  
ST Home | Microcontrollers | STR7 | STR750

STR7 (ARM) - 32-bit Microcontrollers - STR750F

The STR750F is a new series of super-integrated, single-chip 32-bit ARM7-based MCUs from STMicroelectronics. Delivering performance without compromise, the STR750F series combines high performance and low power consumption with ample memory and a full peripheral set in a single device.
With a wide range of available configurations, the STR750F series is ideal for virtually any application. Packed with peripherals, the STR750F series offers a host of innovative features for advanced control, security and communication.
Based on an ARM7TDMI core, the STR750F series offers high performance with 54MIPS at 60MHz and low power consumption down to 10µA in standby mode. To increase versatility, the STR750F can be used with either a 3.3V or a 5V power supply.

Documents and Files for STR7 Family
       
  Key features   Key benefits
Industry standard ARM7TDMI core running up to 60MHz Well known core with enough processing power (54MIPS) to tackle most applications
Excellent low power performance through flexible clock management and multiple low power modes with consumption down to 10µA in standby mode Easy adjustment of performance/power consumption ratio. Suitable for battery operated applications
Innovative features: backup clock, fast startup, auto wake-up, serial memory interface (SMI) and LIN support Additional security and performance for the application
Single 3.3 and 5V supplies Additional flexibility for customers. No need for external regulator. Real 5V drive on the I/Os when 5V is used
Rich peripheral set: USB, CAN, 2 x SSP, I2C, 3 x UART, 5 x timers, 10-bit ADC and up to 72 GPIO Meets all application needs, reduces system cost
Powerful timers and ADC Perfect fit for triphase motor control applications
Extensive firmware support and tools. The STR750F library is freely distributed by ST, and STR7 devices are supported by third-party tool and RTOS vendors Dramatically reduces development time and increases ease of use
 

Product Selector

STR7
 
Applications

Industrial
PLC
Inverters
Printers, scanners
Boiler controls
Industrial networking

POS
Vending machines
ATM machines

 

Appliances
Motor drive
Application control

Building and security
Alarm systems
Video intercom
HVA

Data loggers, medical monitors, PC peripherals

 

Tools

STMicroelectronics offers a full range of development and programming tools for the STR7 family, designed to deliver a competitive advantage in terms of productivity and time-to-market.
Tools product selector
 
Product News
Press Announcement: 28 September 2006:
STMicroelectronics Launches New Super-Integrated ARM7-Based Microcontrollers with Full-spec Operation at 3.3V and 5V
Press Announcement: 13 September 2006:
STMicroelectronics Partners with Chinese Universities for 32-bit Embedded-System Development
Press Announcement: 13 March 2006:
Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers
Press Announcement: 2 December 2006:
STMicroelectronics Releases Complete Software Library to Support STR7 ARM7TDMI-based Microcontrollers
 
Brochures and Product Guides
STR750F Flash family: 32-bit ARM-based Flash microcontrollers (Brochure, PDF)
STR7 and STR9 development tools: Master the possibilities of ST ARM core-based microcontrollers (Brochure, PDF)