uPSD3200 Family 8032 Microcontroller with Programmable Logic and USB
The uPSD3200 family integrates the flash PSD architecture featuring In-System Programmable (ISP) Flash memory, SRAM, programmable logic and I/O with an 8051-class microcontroller core in a single low-cost, low-power package.
The small footprint and low power consumption saves board space, extends battery life and reduces EMI. Coupled with easy-to-use tools, like ST PSDsoft Express development software, the uPSD can also speed up time-to-market.