Company  
ST Home | Microcontrollers | uPSD | uPSD3400

uPSD 8-bit Microcontrollers - uPSD3400

uPSD3400 Family 8032 Microcontroller with Programmable Logic and USB
The uPSD3400 is a powerful 8051-based microcontroller with full-speed USB. The flexible memory structure, programmable logic, and rich peripheral set, including analog and supervisor functions, makes uPSD3400 an ideal solution for a wide variety of embedded control applications.
 
Turbo+ MicroPSD

Getting started with uPSD34xx

Key Features
Benefits
Fast 40MHz 4-cycle per instruction Turbo 8032 MCU core plus 16-bit internal address data bus
Three times the performance of the standard 8032 core, and able to fetch 2-byte instructions in a single cycle
Up to 256KB Flash memory plus additional 32KB 2nd Flash memory
Dual-independent Flash memories supports in-application programming and EEPROM emulation
Up to 32KB SRAM with battery-backup Provides ample buffer storage for USB communications
On-chip debug via JTAG
Eliminates the need for costly external hardware emulators
In-system programmable via JTAG
Eliminates need for sockets and pre-programmed memory and logic devices
On-chip programmable logic
Eliminates small PLDs, PALs and 74xxx series discrete logic
Enhanced Programmable Counter Array (PCA)
Extends number of counter/timers from 3 to 9 total and adds PWM capability
USB FS, I2C, UART (x2), SPI and IrDA interfaces
Connect to just about any MCU peripheral!
10-bit ADC Fast 6usec conversion rate yields sampling rate of 166KHz
       
Additional Related Information
uPSD3422E uPSD3434E
uPSD3422EV uPSD3434EV
uPSD3433E uPSD3454EV
uPSD3433EV uPSD3454E
 
Product Selector
µPSD3xxx
 

Tools

DK3400 - uPSD3400 Series Development Kit
3rd Party Development Tools for uPSD
Programming uPSD Products