Linear Regulators

ST offers fixed and adjustable output linear regulators featuring an optimal combination of low dropout voltage, quiescent current, transient response and low noise. They are ideal for battery-powered applications where both optimum heat dissipation and small dimensions are key factors.



Documents
Design tips (0)
Technical notes (0)

Tools
IBIS Models (0)
SPICE Models (0)

e-Learning

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (3)
Flyers (0)

Support
FAQ

STLQ015XX ultra-low quiescent current linear regulators
150 mA, 1.5 to 3.3 V output voltage

LD59015XX33 low noise, high PSRR linear regulator
150 mA, 0.8 to 3.3 V output voltage

LD39150XX low noise BiCMOS linear regulators
1.5 A, 1.22 to 3.3 V output voltage

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.