Voltage Reference

In the area of voltage references, ST is best known for its high-power and high-voltage references. In addition to this, ST also offers an excellent portfolio of low-power voltage references.



Documents
Design tips (0)
Technical notes (0)

Tools
IBIS Models (0)
SPICE Models (0)

e-Learning
Presentations (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Support
FAQ

LM4041xx: Precision micropower shunt voltage reference
1.225 V, 0.1% accuracy @ 25 °C, 40 μA operating current

TS3431: Adjustable output voltage from 1.24 to 24 V
Several accuracies at 25 ˚C: ±2%, ±1%, ±0.5% and ±0.25%

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.