The ever finer lithography used to manufacture ICs has made the need for external ESD protection all the more essential.
Based on our long experience acquired with our own labs and partnerships with top manufacturers, ST proposes a full range of ESD protection solutions.
Our solutions are not only specified against the highest level of IEC 61000-4-2 for robustness, but also target the lowest clamping voltages, and lowest residual currents for the highest protection efficiency.
Protective devices for clamping arrays, rail-to-rail topologies, USB ports and high-speed ports are driven by requirements for robustness, efficiency and transparency.
ST’s integrated front-end and back-end facilities, as well as partnerships with major subcontractors, guarantee cost and service performance.
ESDAXLC6-1MY2 small 0402, ultra-low capacitance ESD protection
for signal-integrity sensitive and high-speed applications
HSP061-8M16: high-speed differential line protection
The smallest 8-channel ESD array with rail-to-rail architecture
The smallest - 1 mm² - 5-line ESD protection
ESDALC6V1-5T6, low capacitance
Type your request by: