Using the reliable, innovative ASD (Application Specific Devices) technology, ST's ACS™ and ACST devices are specific switches developed for home appliances and industrial control applications.
While maintaining very high switch-off capability, logic-level devices allow direct drive by a microcontroller.
With integrated overvoltage protection against random transients, no external MOV protection is needed, providing safety as defined in IEC 61000-4-4 and 4-5 standards.
SMBflat-3L package for compact AC switch: ACS108-6SUF
Saves 50% real-estate versus SOT-223 with new SMBflat footprint
ACST4, ACST6, ACST8, 800V
Overvoltage-protected AC switches
Type your request by: