Triacs are used to control AC mains applications. They can be used as simple on/off switches, to replace electromechanical relays while providing a higher degree of flexibility (through electronic control) and superior reliability. Using a simple phase-control circuit, they can also be used to control power level through AC loads.
ST’s portfolio includes devices with voltage ratings up to 800 V and RMS on-currents up to 40 A in general-purpose standard configurations, a new high commutation T series in Snubberless™ technology, and high-temperature Triacs for use in harsh environments. They are the reference for universal motor drivers in appliance applications due to their ability to manage the inrush conditions when driving inductive loads.
They are available in plastic molded or ceramic isolated and non-isolated through-hole power packages, as well as surface-mount packages.
SMBflat-3L package for compact Triacs: Z01xxMUF
Saves 50% real-estate versus SOT-223 with new SMBflat footprint
High-performance Triac series 150 °C junction temperature
With extended gate to 10 mA and on-state current range to 30 A
T12T: snubberless, logic level and standard 12 A Triacs
Can be designed-in in many value sensitive appliances
Type your request by: