DC-DC Conversion

ST offers a wide range of products including DC-DC controllers (external switches), monolithic switching regulators (integrated switch or switches) and charge pumps (inductorless switching regulators).



Documents
Design tips (0)
Technical notes (0)

Tools
IBIS Models (0)
SPICE Models (0)

e-Learning

Knowledge Base
Conference Papers (0)
Magazine Articles (0)

Promotional Materials
Brochures (4)
Flyers (10)

Support
FAQ

A597x - Up to 3A automotive switching regulators
AEC-Q100 qualified, wide input voltage range (4 to 36 V)

L6928 monolithic synchronous step-down regulator
Low noise, 2 to 5.5 V supply, up to 95% efficiency

L7980 switching regulator for LED driving
Up to 2 A switching regulator, ideal for LED-MR16 lamp retrofits

Input:
V min [V]
V max [V]
Output:
Voltage [V]
Ripple [%]
Current [A]

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.