Switching Regulators

Switching voltage regulators work by transferring energy in discrete packets through a low-resistance switch, so it is possible to step-up, step-down or invert. They use an inductor or a capacitor as an energy-storing element in order to transfer energy from the input to the output.



Documents
Design tips (0)
Technical notes (0)

Tools
IBIS Models (0)
SPICE Models (0)

e-Learning

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (2)
Flyers (0)

Support
FAQ

STOD13AS 250 mA dual DC-DC converter for AMOLED displays
Smallest solution, best-in-class efficiency and accuracy

STODD01 three-in-one power-supply IC simplifies Blu-ray design
True shut-down, reset and programmable set-up voltage

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.