Manufactured using ST’s planar technology, ST’s large TVS portfolio has been upgraded to be rated with high surge power capability at high temperatures:
ST’s TVS are also available in flat packages, increasing the power density further for small form factor applications.
All ST EOS 10/1000 µs protection devices are rated at full power capability, even at high junction temperature, and with the smallest Jedec footprint. ST’s Transil™ series are the only TVS able to maintain power capability as the temperature increases, while other protection solutions are derated to zero power at high temperatures.
Using ST devices, designers can either increase equipment robustness or optimize space savings by selecting smaller packages.
SMX1J: xDSL line driver Transil™ protection
Compact protection against electrostatic discharges
STIEC45: highly-reliable TVS at high temperatures
DC line IEC 61000-4-5 protection in telecom and industrial equipment
SMX1J7.5A-TR: xDSL line driver Transil™ protection
Compact protection against electrostatic discharges
Type your request by: