Level Translators

ST's dual-supply level translators are the ideal solution for bidirectional level translation with mixed voltage systems of 1.8 V, 3.3 V and 5 V. The level translator family is comprised of 1- to 32-bit configurations that interface between multi-voltage chipsets and system I/Os, ranging from 4.65 V down to an extremely low 1.4 V, all the while maintaining speed and signal integrity.



Documents
Application notes (0)
Design tips (0)
Technical notes (0)

Tools
IBIS Models (0)
SPICE Models (0)

e-Learning
Presentations (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (0)

Support
FAQ

ST6G3244: level translator compliant with the SD 3.0 standard
Greater capacity, faster access on portable devices

ST2G3236 2-bit dual supply bus level translator
High-speed operation, low power dissipation

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.