Silicon Carbide Diodes

Silicon carbide is an innovative material for power semiconductors. Its physical characteristics outperform Si with 4 times better dynamic characteristics and 15% less forward voltage, VF.

The low reverse recovery characteristics make ST silicon-carbide diodes a key contributor to energy savings in SMPS applications and in emerging domains such as solar energy conversion, EV or HEV charging stations, and other applications such as welding equipment and air conditioners.

ST’s 600 V SiC product portfolio now includes a 20 A diode, housed in a halogen-free TO-247 package, to extend its 4- to 12-amp, through-hole and SMD package offer.



Documents
Design tips (0)
Technical notes (0)
User manuals (0)

Tools
IBIS Models (0)
SPICE Models (0)

e-Learning

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (1)

Support
FAQ

New 20 A 600 V SiC diode in TO-247
For high-power SMPS and high-frequency inverters

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.