Xpander Logic

STMicroelectronics' Xpander logic family of devices is designed to increase the number of I/O ports and enhance the control and mixed-signal capability of existing microcontrollers and microprocessors. Advantages of the Xpander logic family include very small packages, ultra-low power consumption and flexible interface voltage, making them ideal for devices such as mobile phones and media players.



Documents
Design tips (0)
Technical notes (0)

Tools
IBIS Models (0)
SPICE Models (0)

e-Learning

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (1)

Support
FAQ

STMPE1801 18-bit port expander with keypad controller
8 x 10 keypad, low power, low EMI, high ESD

STMPE2401 24-bit enhanced port Xpander Logic
With keypad and PWM controller

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.