Power path management devices are required to ensure a seamless transition between multiple power sources, such as an AC adapter, a USB port or a battery.
ST's new family of smart on/off controllers feature smart reset and other supervisory functions in a single integrated solution, providing power-down and power-up control to battery-operated portable devices.
STM660x smart push-button on/off controllers
1 μA standby current, Smart Reset™ and power-on lockout functions
STBP120 overvoltage protection device with thermal shutdown
Up to 28 V input overvoltage protection
Type your request by: