Current limiters

Current limiting termination (CLT) devices form a new series of intelligent protected terminations designed for digital-input modules and proximity-sensor interfaces in industrial and building automation systems, and more particularly for programmable logic controllers.

Today's designers face the challenge of increasing the number of I/Os per unit volume and increasing the I/O-interface features. The CLT series offers compact, highly-immune solutions which resist transient disturbances such as those described in IEC 61000-4. As a result, the CLT series cuts losses of the digital input by more than 2 and reduces the consumption.

The SCLT3-8B, a serialized 8-input termination circuit, is a new addition to the CLT3-4B and PCLT-2A range.



Documents
Design tips (0)
Technical notes (0)
User manuals (0)

Tools
IBIS Models (0)
SPICE Models (0)

e-Learning
Presentations (0)

Knowledge Base
Conference Papers (0)
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (2)

Support
FAQ

SCLT3-8BT8: serialized 8-input termination circuit
Enhances the I/O module density by cutting the dissipation and reducing the opto-transistor count

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.