Power MOSFETs

Based on proprietary leading-edge low- and high-voltage technologies, ST offers a broad portfolio of power MOSFETs with breakdown voltages ranging from -60 V to 1500 V. They enable an overall efficiency boost across a wide range of applications and operating conditions due to the low on-resistance, low gate charge, state-of-the-art packaging and innovative bonding technologies.



Documents
Design tips (0)

Tools
IBIS Models (0)
SPICE Models (372)

e-Learning

Knowledge Base
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (2)

Support
FAQ

STripFET VI DeepGATE automotive-grade power MOSFETs
30 V and 40 V MOSFETs housed in DPAK and D2PAK, AEC-Q101

60/80 V STripFET VI DeepGATE MOSFETs
Enhanced on-state performance for DC-DC applications

550/650 V MDmesh V power MOSFETs
Featuring the industry’s lowest on-resistance per die area

1500 V PowerMESH MOSFETs
100% avalanche tested for rugged designs

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.