IGBTs

With breakdown voltages ranging from 350 V to 1300 V, ST’s IGBTs feature an excellent trade-off between switching performance and low on-state behavior, delivering greater all-round energy-efficient system designs. ST also offers a new IGBT intelligent power module family for simple and high-performance AC motor drive up to 2 kW.



Documents
Design tips (0)
Technical notes (0)

Tools
IBIS Models (0)

e-Learning

Knowledge Base
Magazine Articles (0)
Technical Articles (0)

Promotional Materials
Brochures (0)
Flyers (1)

Support
FAQ

Ultra-fast 600 V high frequency (HF) IGBTs, W series
Minimized turn-off energy losses at frequencies up to 100 kHz

IGBT intelligent power modules
Simple and compact solution for AC motor drive up to 2 kW

Type your request by:

Parametric Product Catalog

The Parametric Product Catalog (PPC) can be accessed from any page either through the link in this box or through the floating EasyNavi widget. This PPC-Beta version will evolve in the next coming months bringing you easier selection and more added features.