ST offers a wide range of high-performance analog and mixed-signal products. These devices are also designed to provide space reduction and cost savings for your application. These circuits perform several functions or system sub-functions, with some being an entire system-on-chip (SoC) or system-in-package (SiP), and their design is the result of a high level of expertise. The products include circuits for data conversion, timer functions, power switches, interfaces, multiple or single drivers and half-bridge drivers.
L639x smartDRIVE family
600 V gate drivers for MOSFET or IGBT
ST8024L low-cost analog interface for smartcards
Complies with ISO 7816-3, GSM11.11 and EMV 4.2
VNI2140J - energy-saving intelligent power switch
Drives two independent resistive or inductive loads simultaneously
STPM1x - single-phase energy metering IC
Pulsed output and digital calibration
Type your request by: